21.5.84 eNVM Status Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:2] | Reserved | 0 | |
| 1:0 | ENVM_BUSY | 0 | Active high signals indicate a busy state per eNVM for CLK-driven operations and for internal operations triggered by the program/transfer command. ENVM_BUSY[1] = Busy indication from eNVM1 ENVM_BUSY[0] = Busy indication from eNVM0 |