21.5.86 MDDR IO Calibration Status Register

Table 21-94. MDDR_IO_CALIB_STATUS
Bit NumberNameReset ValueDescription
[31:15]Reserved0—
14CALIB_PCOMP0x1State of the P analog comparator
13CALIB_NCOMP0x1State of the N analog comparator
[12:6]CALIB_PCODE0x3FCurrent PCODE value set on the MDDR DDR I/O bank
[5:1]CALIB_NCODE0x3FCurrent NCODE value set on the MDDR DDR I/O bank
0CALIB_STATUS01 when the codes are actually locked. For the first run after reset, this would be asserted 1 cycle after CALIB_INTRPT. For in-between runs, this would be asserted only when the DRAM is put into self-refresh or there is an override from the firmware (CALIB_LOCK).