| [31:14] | Reserved | 0 | |
| 13 | CAN_EDAC_2E | 0 | Updated by CAN when a 2-bit SECDED error has been detected for RAM memory. |
| 12 | CAN_EDAC_1E | 0 | Updated by CAN when a 1-bit SECDED error has been detected and is corrected for RAM memory. |
| 11 | USB_EDAC_2E | 0 | Updated by USB when a 2-bit SECDED error has been detected for RAM memory. |
| 10 | USB_EDAC_1E | 0 | Updated by USB when a 1-bit SECDED error has been detected and is corrected for RAM memory. |
| 9 | MAC_EDAC_RX_2E | 0 | Updated by Ethernet when a 2-bit SECDED error has been detected for Rx RAM memory. |
| 8 | MAC_EDAC_RX_1E | 0 | Updated by Ethernet when a 1-bit SECDED error has been detected and is corrected for Rx RAM memory. |
| 7 | MAC_EDAC_TX_2E | 0 | Updated by Ethernet when a 2-bit SECDED error has been detected for Tx RAM memory. |
| 6 | MAC_EDAC_TX_E | 0 | Updated by Ethernet when a 1-bit SECDED error has been detected and is corrected for Tx RAM memory. |
| 5 | Reserved | 0 | |
| 4 | Reserved | 0 | |
| 3 | ESRAM1_EDAC_2E | 0 | Updated by the eSRAM_1 controller when a 2-bit SECDED error has been detected for eSRAM1 memory. |
| 2 | ESRAM1_EDAC_1E | 0 | Updated by the eSRAM_1 Controller when a 1-bit SECDED error has been detected and is corrected for eSRAM1 memory. |
| 1 | ESRAM0_EDAC_2E | 0 | Updated by the eSRAM_0 controller when a 2-bit SECDED error has been detected for eSRAM0 memory. |
| 0 | ESRAM0_EDAC_1E | 0 | Updated by the eSRAM_0 controller when a 1-bit SECDED error has been detected and is corrected for eSRAM0 memory. |