21.5.40 PLL LOCK Enable Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:4] | Reserved | 0 | |
| 3 | FAB_PLL_LOCK_LOST_EN | 0 | Masking signal to enable Fabric PLL LOCK LOST interrupt to Cortex-M3 processor. |
| 2 | FAB_PLL_LOCK_EN | 0 | Masking signal to enable Fabric PLL LOCK interrupt to Cortex-M3 processor. |
| 1 | MPLL_LOCK_LOST_EN | 0 | Masking signal to enable MPLL LOCK LOST interrupt to Cortex-M3 processor. |
| 0 | MPLL_LOCK_EN | 0 | Masking signal to enable MPLL LOCK interrupt to Cortex-M3 processor. |