21.5.43 MAC Status Clear on Read Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:1] | Reserved | 0 | |
| 0 | MAC_STAT_CLRONRD | 0x1 | MAC statistics counters that have been set are cleared after they are read. |
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:1] | Reserved | 0 | |
| 0 | MAC_STAT_CLRONRD | 0x1 | MAC statistics counters that have been set are cleared after they are read. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.