21.5.28 Watchdog Configuration Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:2] | Reserved | 0 | |
| 1 | WDOGMODE | 0 | Resets/interrupts the mode selection bit from System Register. This value can be read from the WDOGCONTROL register within the WatchDog module. |
| 0 | WDOGENABLE | 0 | Enables the bit for Watchdog module. The status of this bit can be monitored in the WDOGENABLE register within the WatchDog module. |
Note: Do not change these register fields dynamically for 005 and 010 devices, see System Registers Behavior for M2S005/010 Devices.
Information about other WatchDog system registers is given in Table 21-96 and Table 21-97.