21.5.68 MAC EDAC Transmitter Address Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:26] | Reserved | 0 | |
| [25:13] | MAC_EDAC_TX_2E_AD | 0 | Stores the address from Ethernet TX memory on which a 2-bit SECDED error has occurred. |
| [12:0] | MAC_EDAC_TX_1E_AD | 0 | Stores the address from Ethernet TX memory on which a 1-bit SECDED error has occurred. |