21.5.33 MSS Interrupt Enable Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:20] | Reserved | 0 | |
| [19:10] | DDRB_INTERRUPT_EN | 0x3FF | Used to mask the MSS DDR bridge interrupt to the Cortex-M3 processor |
| [9:7] | CC_INTERRUPT_EN | 0x7 | Used to mask the cache interrupt to the Cortex-M3 processor |
| [6:0] | SW_INTERRUPT_EN | 0x7F | Used to mask the AHB bus interrupt to the Cortex-M3 processor |
Note: Do not change these register fields dynamically for 005 and 010 devices, see System Registers Behavior for M2S005/010 Devices.