21.5.104 MAC Status Clear Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:1] | Reserved | 0 | |
| 0 | MAC_STAT_CLR | 0 | Writing a ‘1’ to this bit will clear the MAC statistics registers. |
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:1] | Reserved | 0 | |
| 0 | MAC_STAT_CLR | 0 | Writing a ‘1’ to this bit will clear the MAC statistics registers. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.