21.5.26 USB I/O Input Select Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:2] | Reserved | 0 | |
| [1:0] | USB_IO_INPUT_SEL | 0 | Selects one of the four USB data interfaces from IOMUXCELLs and I/O pads. Depending on the device and package, not all interfaces may be available. Allowed values: 00: USBA interface can be connected to USB 01: USBB interface can be connected to USB 10: USBC interface can be connected to USB 11: USBD interface can be connected to USB |
Note: Do not change these register fields dynamically for 005 and 010 devices, see System Registers Behavior for M2S005/010 Devices.