21.5.1 System Registers Behavior for M2S005/010 Devices
Application traffic across the FIC_0 interface can cause certain bits in the SYSREG block to change state, if these bits are dynamically modified from their default values during runtime. This impacts all SmartFusion 2 005 and 010 devices.
The following table lists the subset of system registers and specific bit definitions that are affected. The registers/bits listed in the following table should be configured once on power-up. Dynamically altering the contents of these registers can result in their values to be reset to the power on reset state.
| System Register | Fields |
|---|---|
| SOFT_RESET_CR | All bits |
| M3_CR | STCALIB |
| FAB_IF_CR | FAB0_AHB_BYPASS, FAB1_AHB_BYPASS, FAB0_AHB_MODE, FAB1_AHB_MODE, and SW_FIC_REG_SEL |
| LOOPBACK_CR | MSS_MMUARTLOOPBACK, MSS_SPILOOPBACK, MSS_I2CLOOPBACK, and MSS_GPIOLOOPBACK |
| GPIO_SYSRESET_SEL_CR | MSS_GPIO_7_0_SYSRESET_SEL, MSS_GPIO_15_8_SYSRESET_SEL, MSS_GPIO_23_16_SYSRESET_SEL, and MSS_GPIO_31_24_SYSRESET_SEL |
| GPIN_SRC_SEL_CR | MSS_GPINSOURCE |
| MDDR_CR | MDDR_CONFIG_LOCAL, SDR_MODE, F_AXI_AHB_MODE, and PHY_SELF_REF_EN |
| USB_IO_INPUT_SEL_CR | USB_IO_INPUT_SEL |
| PERIPH_CLK_MUX_SEL_CR | SPI0_SCK_FAB_SEL, SPI1_SCK_FAB_SEL, and TRACECLK_DIV2_SEL |
| WDOG_CR | WDOGENABLE and WDOGMODE |
| EDAC_IRQ_ENABLE_CR | All bits |
| MSS_IRQ_ENABLE_CR | DDRB_INTERRUPT_EN, SW_INTERRUPT_EN, and CC_INTERRUPT_EN |
| RTC_WAKEUP_CR | RTC_WAKEUP_M3_EN, RTC_WAKEUP_FAB_EN, and RTC_WAKEUP_C_EN |
| MSSDDR_PLL_STATUS_LOW_CR | FACC_PLL_DIVR, FACC_PLL_DIVF, FACC_PLL_DIVQ, FACC_PLL_RANGE, FACC_PLL_LOCKWIN, and FACC_PLL_LOCKCNT |
| MSSDDR_PLL_STATUS_HIGH_CR | FACC_PLL_BYPASS, FACC_PLL_MODE_1V2, FACC_PLL_MODE_3V3, FACC_PLL_FSE, FACC_PLL_PD, FACC_PLL_SSE, FACC_PLL_SSMD, and FACC_PLL_SSMF |
| MSSDDR_FACC1_CR | DIVISOR_A, APB0_DIVISOR, APB1_DIVISOR, DDR_CLK_EN, M3_CLK_DIVISOR, FACC_GLMUX_SEL, FIC_0_DIVISOR, and FIC_1_DIVISOR |
| IOMUXCELL_CONFIG[n] | MSS_IOMUXSEL0[N], MSS_IOMUXSEL1[N], MSS_IOMUXSEL2[N], MSS_IOMUXSEL3[N], MSS_IOMUXSEL4[N][2:0], MSS_IOMUXSEL5MID[N], and MSS_IOMUXSEL5LOWER[N] |