21.5.5.1 SW_ENVMREMAPSIZE Bit Combinations
| Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Remap Size |
|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | Reserved |
| 0 | 0 | 0 | 0 | 1 | Reserved |
| 0 | 0 | 0 | 1 | 0 | Reserved |
| 0 | 0 | 0 | 1 | 1 | Reserved |
| 0 | 0 | 1 | 0 | 0 | Reserved |
| 0 | 0 | 1 | 0 | 1 | Reserved |
| 0 | 0 | 1 | 1 | 0 | Reserved |
| 0 | 0 | 1 | 1 | 1 | Reserved |
| 0 | 1 | 0 | 0 | 0 | Reserved |
| 0 | 1 | 0 | 0 | 1 | Reserved |
| 0 | 1 | 0 | 1 | 0 | Reserved |
| 0 | 1 | 0 | 1 | 1 | Reserved |
| 0 | 1 | 1 | 0 | 0 | Reserved |
| 0 | 1 | 1 | 0 | 1 | 16 KB |
| 0 | 1 | 1 | 1 | 0 | 32 KB |
| 0 | 1 | 1 | 1 | 1 | 64 KB |
| 1 | 0 | 0 | 0 | 0 | 128 KB |
| 1 | 0 | 0 | 0 | 1 | 256 KB |
| 1 | 0 | 0 | 1 | 0 | 512 KB, reset value |