14.8.103 CMF6

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-122. CMF6 Logic Diagram
Figure 14-123. Internal logic diagram of the CMF6 full combinational module
  • Function: Full Combinational Module
  • Input: D1, D2, DB, S00, S01, S10, S11
  • Output: Y
Table 14-194. Modules
FamilySeqComb
All listed—1