14.8.360 XO1

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-394. XO1 Logic Diagram
  • Function: 3-Input XOR-OR
  • Input: A, B, C
  • Output: Y
Table 14-690. Truth Table
ABCY
0000
XX11
01X1
10X1
1100
Table 14-691. Modules
FamilySeqComb
All—1