14.8.223 DLM2

This component is supported by ACT 2, ACT 3, 3200DX, MX, Accelerator families.

Figure 14-255. DLM2 Logic Diagram
  • Function: Data Latch with 2-input Multiplexed Data and Active-Low Clear
  • Input: A, B, S, G, CLR
  • Output: Q
Table 14-422. Truth Table
CLRSGQn+1
0XX0
1X0Q
101A
111B
Table 14-423. Modules
FamilySeqComb
All listed1—