14.8.225 DLM2B

This component is supported by ACT 2, ACT 3, 3200DX, MX, Accelerator families.

Figure 14-257. DLM2B Logic Diagram
  • Function: Data Latch with 2-input Multiplexed Data and Active-Low Clock and Clear
  • Input: A, B, CLR, S, G
  • Output: Q
Table 14-426. Truth Table
CLRSGQn+1
0XX0
1X1Q
100A
110B
Table 14-427. Modules
FamilySeqComb
All listed1—