14.8.330 OAI3

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-364. OAI3 Logic Diagram
  • Function: 4-Input OR-AND-INVERT
  • Input: A, B, C, D
  • Output: Y
Table 14-634. Truth Table
ABCDY
XXX01
XX0X1
00XX1
X1110
1X110
Table 14-635. Modules
FamilySeqComb
ACT 1/MX—2
Others—1
Note: A 2 implies 2 logic module delays only for ACT 1 and MX.