14.8.318 OA1B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-352. OA1B Logic Diagram
  • Function: 3 Input OR-AND with active low C-Input
  • Input: A, B, C
  • Output: Y
Table 14-610. Truth Table
ABCY
00X0
X101
XX10
1X01
Table 14-611. Modules
FamilySeqComb
All—1