14.8.192 DFP1G

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-224. DFP1G Logic Diagram
  • Function: D-Type Flip-Flop with active low Preset, Clock and Output
  • Input: D, PRE, CLK
  • Output: QN
Table 14-360. Truth Table
PRECLKQNn+1
0X0
1↓!D
Table 14-361. Modules
FamilySeqComb
ACT 1/MX—2
Others1—