14.8.93 CMBF

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-102. CMBF Logic Diagram
Figure 14-103. Internal logic diagram of the CMBF full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D2, D3, DB, S00, S01, S11
  • Output: Y
Table 14-184. Modules
FamilySeqComb
All listed—1