14.8.156 DFM3

This component is supported by ACT 1, ACT2/1200XL, ACT 3, 3200DX, MX families.

Figure 14-184. DFM3 Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, and active high Clear
  • Input: A, B, CLR, S, CLK
  • Output: Q
Table 14-288. Truth Table
CLRSCLKQn+1
1XX0
01↑B
00↑A
Table 14-289. Modules
FamilySeqComb
ACT 1/MX—2
Others11
Note: A 2 on the symbol implies 2 logic module delays except for ACT 1 and MX.