14.8.87 CM8INV

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-91. CM8INV Logic Diagram
  • Function: Inverter with active low output
  • Input: A
  • Output: Y
Table 14-177. Truth Table
AY
01
10
Table 14-178. Modules
FamilySeqComb
All listed—0
Note: This macro can drive any number of CM8 pins and will be absorbed into that module.