14.8.319 OA1C

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-353. OA1C Logic Diagram
  • Function: 3 Input OR-AND with active low A- and C-Inputs
  • Input: A, B, C
  • Output: Y
Table 14-612. Truth Table
ABCY
0X01
XX10
10X0
X101
Table 14-613. Modules
FamilySeqComb
All—1