14.8.279 MX2

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-313. MX2 Logic Diagram
  • Function: 2 to 1 Multiplexer
  • Input: A, B, S
  • Output: Y
Table 14-532. Truth Table
SY
0A
1B
Table 14-533. Modules
FamilySeqComb
All—1