14.8.164 DFM4C

This component is supported by ACT 1, ACT2/1200XL, ACT 3, 3200DX, MX families.

Figure 14-192. DFM4C Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, and active low Preset and Output
  • Input: A, B, PRE, S, CLK
  • Output: QN
Table 14-304. Truth Table
PRESCLKQNn+1
0XX0
10↑!A
11↑!B
Table 14-305. Modules
FamilySeqComb
ACT 1/MX—2
Others1—