14.8.86 CM8F

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-89. CM8F Logic Diagram
Figure 14-90. Internal logic diagram of the CM8F full combinational module with fast output
  • Function: Full Combinational Module with fast output
  • Input: D0, D1, D2, D3, S00, S01, S10, S11
  • Output: Y, FY
Table 14-175. Truth Table
S11S10S01S00YFY
00X0D0D0
000XD0D0
0011D1D1
X1X0D2D2
X10XD2D2
1XX0D2D2
1X0XD2D2
X111D3D3
1X11D3D3
Table 14-176. Modules
FamilySeqComb
All listed—1