14.8.49 AOI1A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-49. AOI1A Logic Diagram
  • Function: 3-Input AND-OR-INVERT with active low A-Input
  • Input: A, B, C
  • Output: Y
Table 14-104. Truth Table
ABCY
X001
XX10
01X0
1X01
Table 14-105. Modules
FamilySeqComb
ALL—1