14.8.90 CMB3

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-96. CMB3 Logic Diagram
Figure 14-97. Internal logic diagram of the CMB3 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, DB, S00, S01, S11
  • Output: Y
Table 14-181. Modules
FamilySeqComb
All listed—1