14.8.335 OR3

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-369. OR3 Logic Diagram
  • Function: 3-Input OR
  • Input: A, B, C
  • Output: Y
Table 14-644. Truth Table
ABCY
0000
XX11
X1X1
1XX1
Table 14-645. Modules
FamilySeqComb
All—1