14.8.186 DFP1A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-218. DFP1A Logic Diagram
  • Function: D-Type Flip-Flop with active high Preset, and active low Clock
  • Input: D, PRE, CLK
  • Output: Q
Table 14-348. Truth Table
PRECLKQn+1
1X1
0↓D
Table 14-349. Modules
FamilySeqComb
SX, SX-A, eX, Accelerator11
Others—2
Note: A 2 on the symbol implies 2 logic module delays only for SX, SX-A, SX-S, eX, and Accelerator.