14.8.9 AND4A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-9. AND4A Logic Diagram
  • Function: 4-Input AND with active low A-Input
  • Input: A, B, C, D
  • Output: Y
Table 14-24. Truth Table
ABCDY
XXX00
XX0X0
X0XX0
01111
1XXX0
Table 14-25. Modules
FamilySeqComb
MX/ACT1—2
Others—1

* A 2 on the symbol implies 2 logic module delays, only for ACT 1 and MX.