14.8.231 DLM8B

This component is supported by ACT 3 family.

Figure 14-264. DLM8B Logic Diagram
Figure 14-265. DLM8B Select-Line Interconnection Schematic
  • Function: D-Type Latch with 4-input Multiplexed Data and active low Clear and Clock
  • Input: D0, D1, D2, D3, S00, S01, S10, S11, G, CLR
  • Output: Q
Table 14-438. Truth Table
CLRS11S10S01S00GQn+1
0XXXXX0
1XXXX1Q
1000X0D0
100X00D0
100110D1
11X0X0D2
1X10X0D2
11XX00D2
1X1X00D2
11X110D3
1X1110D3
Table 14-439. Modules
FamilySeqComb
ACT 31—
Note: The DLM8B macro represents the full ACT 3 S-Module.
Note: The DLM8B select-line interconnection schematic describes the interconnections of the select lines.