14.8.293 NAND4

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-327. NAND4 Logic Diagram
  • Function: 4-Input NAND
  • Input: A, B, C, D
  • Output: Y
Table 14-560. Truth Table
ABCDY
XXX01
XX0X1
X0XX1
0XXX1
11110
Table 14-561. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1
Others—2
Note: A 2 on the symbol implies 2 logic module delays except in SX, SX-A, SX-S, and eX.