14.8.176 DFMB

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, Accelerator families.

Figure 14-208. DFMB Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, and active low Clear
  • Input: A, B, CLR, S, CLK
  • Output: Q
Table 14-328. Truth Table
CLRSCLKQn+1
0XX0
10↑A
11↑B
Table 14-329. Modules
FamilySeqComb
ACT 1/MX—2
Others1—