14.8.346 OR5C

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-380. OR5C Logic Diagram
  • Function: 5-Input OR with active low A-, B- and C-Inputs
  • Input: A, B, C, D, E
  • Output: Y
Table 14-666. Truth Table
ABCDEY
0XXXX1
X0XXX1
XX0XX1
XXX1X1
XXXX11
111000
Table 14-667. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1