14.8.276 MIN3

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-310. MIN3 Logic Diagram
  • Function: 3-Input minority function
  • Input: A, B, C
  • Output: Y
Table 14-526. Truth Table
ABCY
X001
00X1
0X01
X110
1X10
11X0
Table 14-527. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1