14.8.167 DFM5A

This component is supported by ACT 1, MX families.

Figure 14-195. DFM5A Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, Preset, and active low Clear
  • Input: A, B, CLR, PRE, S, CLK
  • Output: Q
Table 14-310. Truth Table
CLRPRESCLKQn+1
00XX0
11XX1
100↑A
101↑B
01XX*
Table 14-311. Modules
FamilySeqComb
ACT 1/MX—2
Note: Your design should not allow both PRE and CLR to be asserted at the same time.