14.8.120 DFC1

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX families.

Figure 14-148. DFC1 Logic Diagram
  • Function: D-Type Flip-Flop with active high Clear
  • Input: CLR, D, CLK
  • Output: Q
Table 14-219. Truth Table
CLRCLKQn+1
1X0
0↑D
Table 14-220. Modules
FamilySeqComb
ACT 1, MX—2
Others11
Note: A 2 on the symbol implies 2 logic module delays on all families except ACT1 and MX.