14.8.96 CMEE

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-108. CMEE Logic Diagram
Figure 14-109. Internal logic diagram of the CMEE full combinational module
  • Function: Full Combinational Module
  • Input: D1, D2, D3, DB, S01, S10, S11
  • Output: Y
Table 14-187. Modules
FamilySeqComb
All listed—1