14.8.336 OR3A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-370. OR3A Logic Diagram
  • Function: 3-Input OR with active low A-Input
  • Input: A, B, C
  • Output: Y
Table 14-646. Truth Table
ABCY
0XX1
1000
XX11
X1X1
Table 14-647. Modules
FamilySeqComb
All—1