14.8.97 CMEF

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-110. CMEF Logic Diagram
Figure 14-111. Internal logic diagram of the CMEF full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D2, D3, DB, S01, S10, S11
  • Output: Y
Table 14-188. Modules
FamilySeqComb
All listed—1