14.8.334 OR2B

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-368. OR2B Logic Diagram
  • Function: 2-Input OR with active low Inputs
  • Input: A, B
  • Output: Y
Table 14-642. Truth Table
ABY
X01
0X1
110
Table 14-643. Modules
FamilySeqComb
All—1