14.8.152 DFMEG

This component is supported by Accelerator families.

Figure 14-180. DFMEG Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, rising-edge triggered Clock, and active-low Enable, Preset, and Clear
  • Input: CLK, A, B, S, E, PRE, CLR
  • Output: Q
Table 14-280. Truth Table
CLRPREESCLKQn+1
0XXXX0
10XXX1
111XXQ
1100↑A
1101↑B
Table 14-281. Modules
FamilySeqComb
All listed1—