14.8.342 OR4C

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-376. OR4C Logic Diagram
  • Function: 4-Input OR with active low A-, B- and C-Inputs
  • Input: A, B, C, D
  • Output: Y
Table 14-658. Truth Table
ABCDY
XX0X1
X0XX1
0XXX1
11100
XXX11
Table 14-659. Modules
FamilySeqComb
ACT 1/MX—2
Others—1
Note: A 2 on the symbol implies 2 logic module delays only for ACT 1 and MX.