14.8.311 NOR4C

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-345. NOR4C Logic Diagram
  • Function: 4-Input NOR with active low A-, B- and C-Inputs
  • Input: A, B, C, D
  • Output: Y
Table 14-596. Truth Table
ABCDY
XX0X0
X0XX0
0XXX0
11101
XXX10
Table 14-597. Modules
FamilySeqComb
ACT 1/MX—2
Others—1
Note: A 2 on the symbol implies 2 logic module delays only for ACT 1 and MX.