14.8.332 OR2

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-366. OR2 Logic Diagram
  • Function: 2-Input OR
  • Input: A, B
  • Output: Y
Table 14-638. Truth Table
ABY
000
X11
1X1
Table 14-639. Modules
FamilySeqComb
All—1