14.8.91 CMB7

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-98. CMB7 Logic Diagram
Figure 14-99. Internal logic diagram of the CMB7 full combinational module
  • Function: Full Combinational Module
  • Input: D0, D1, D2, DB, S00, S01, S11
  • Output: Y
Table 14-182. Modules
FamilySeqComb
All listed—1