14.8.177 DFME1A

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, Accelerator families.

Figure 14-209. DFME1A Logic Diagram
  • Function: 2-bit D-Type Flip-Flop with Multiplexed Data, and active low Enable
  • Input: A, B, S, E, CLK
  • Output: Q
Table 14-330. Truth Table
ESCLKQn+1
1XXQ
00↑A
01↑B
Table 14-331. Modules
FamilySeqComb
ACT 1/MX—2
Others1—