14.8.355 XA1C

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-389. XA1C Logic Diagram
  • Function: 3-Input XNOR-AND with active low C-Input
  • Input: A, B, C
  • Output: Y
Table 14-680. Truth Table
ABCY
XX10
0001
10X0
01X0
1101
Table 14-681. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1