14.8.48 AOI1

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-48. AOI1 Logic Diagram
  • Function: 3-Input AND-OR-INVERT
  • Input: A, B, C
  • Output: Y
Table 14-102. Truth Table
ABCY
X001
XX10
0X01
11X0
Table 14-103. Modules
FamilySeqComb
ACT 1, MX—2
Others—1

* A 2 on the symbol implies 2 logic module delays, only for ACT 1 and MX.